Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company

BIP001M

BIP LD2-T017-04-BP00,5-S4

Inductive position sensors

Dimension
30 x 18 x 40.5 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable shield
yes
Housing material
PA
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Dimension
30 x 18 x 40.5 mm
Style Housing
block style
Connection
Cable with connector, M12x1-Male, 3-pin, 0.5 m, PUR
Cable shield
yes
Housing material
PA
Measuring range
0...17 mm
Interface
IO-Link 1.1
Repeat accuracy per BWN
±40 µm
Non-linearity max.
±250 µm
Operating voltage Ub
18...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cURus
WEEE
Classifications
ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 12.0
27-27-40-04
ECLASS 12.0
27-27-40-04
ECLASS 13.0
27-27-40-04
ECLASS 4.1
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
ETIM 8.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue