Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BUS006A

Bestseller
Available

S-BUS M12

Typecode:

BUS M12M1-XB-05/024-S04G

Loading...
Style Housing
Ø 12 mm
Analog output
Analog, current 4…20 mA
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
40...350 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
10...30 VDC
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Universal brackets

Rangefinder / tool

Single-Ended Cordsets

ECLASS 10.1
27-27-08-04
ECLASS 11.0
27-27-08-04
ECLASS 4.1
27-27-08-04
ECLASS 5.1.3
27-27-08-04
ECLASS 5.1.4
27-27-08-04
ECLASS 6.2
27-27-08-04
ECLASS 8.1
27-27-08-04
ECLASS 9.0
27-27-08-04
ECLASS 9.1
27-27-08-04
ETIM 4.0
EC001846
ETIM 5.0
EC001846
ETIM 6.0
EC001846
ETIM 7.0
EC001846
UNSPSC 11
41111916
UNSPSC 7.0901
41111916

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.