Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BMF00M1

S-BMF 405

Typecode:

BMF 405KF-PS-C-2A-EY-05

Loading...
Special characteristics
Washdown
Slot type
T-slot
Dimension
5 x 5.4 x 27 mm
Principle of operation
Magnetic field sensor
Cable
TPE-V, 5 m
Housing material
PP
Switching output
PNP normally open (NO)
Switching frequency
10000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...100 °C
IP rating
IP67
IP68
IP69K
Approval/Conformity
cULus
CE
UKCA
Ecolab
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting brackets for magnetic field sensors

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.