Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAE010M

Discontinued

Displays

Typecode:

BDD 750-1P01-000-203-2-A

This product is currently unavailble in our webshop. Please contact us.

Contact request

Discontinued

Function
display module P-interface
Operating voltage Ub
18...30 VDC
Inputs, number
1
Input frequency max.
1 MHz
Outputs, number
2
Digital outputs
2x Relay
Encoder supply
5 V/24 V, max 250 mA
Ambient temperature
-20...60 °C
IP rating (front housing)
IP65
Approval/Conformity
CE
UKCA
WEEE
Panel cut-out
43 x 91 mm
Technical documentation

Profile – position sensors

Magnet for profile style

ECLASS 10.1
27-33-02-01
ECLASS 11.0
27-33-02-01
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-33-91-90
ECLASS 6.2
27-33-91-90
ECLASS 8.1
27-33-91-90
ECLASS 9.0
27-33-01-90
ECLASS 9.1
27-33-02-01
ETIM 4.0
EC000349
ETIM 5.0
EC000349
ETIM 6.0
EC000349
ETIM 7.0
EC000349
UNSPSC 11
39100000
UNSPSC 7.0901
39100000

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.