Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BAW005Y

Available

S-BAW M

Typecode:

BAW M30EE-ICD10B-S04G-L01

Loading...
Dimension
Ø 30 x 44.5 mm
Style Housing
M30x1.5
Installation
for flush mounting
Range
2...10 mm
Analog output
Analog, current 4…20 mA
Output characteristic
falling on approach
Limit frequency –3 dB
500 Hz
Repeat accuracy per BWN
±10 µm
Non-linearity max.
±300 µm
Housing material
Stainless steel
Material sensing surface
PEEK
Connection
Connector, M12x1-Male, 3-pin
Operating voltage Ub
15...30 VDC
Ambient temperature
-10...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-08-02
ECLASS 11.0
27-27-08-02
ECLASS 4.1
27-27-08-02
ECLASS 5.1.3
27-27-08-02
ECLASS 5.1.4
27-27-08-02
ECLASS 6.2
27-27-08-02
ECLASS 8.1
27-27-08-02
ECLASS 9.0
27-27-08-02
ECLASS 9.1
27-27-08-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.