Loading...
Which attributed do you want to keep?
- Light type
- LED Infrared
- Housing material
- Aluminum, anodized, black
- Dimension
- Ø 40.5 x 13 mm
- Ambient temperature
- -10...50 °C
- Approval/Conformity
-
CE
UKCA
WEEE - IP rating
- IP20
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-31-02-04
- ECLASS 11.0
- 27-31-02-04
- ECLASS 4.1
- 27-11-03-11
- ECLASS 5.1.3
- 27-11-06-35
- ECLASS 5.1.4
- 27-31-02-04
- ECLASS 6.2
- 27-31-02-04
- ECLASS 8.1
- 27-31-02-04
- ECLASS 9.0
- 27-31-02-04
- ECLASS 9.1
- 27-31-02-04
- ETIM 4.0
- EC00996
- ETIM 5.0
- EC00996
- ETIM 6.0
- EC00996
- ETIM 7.0
- EC000996
- UNSPSC 11
- 39110000
- UNSPSC 7.0901
- 39110000