Photoelectric distance sensors
linear rising/falling
PNP NO/NC
Comparison list
Soon no longer available
|
Recommended successor product
|
|
BOD001MBOD 6K-RA02-02671.04 USD |
BOD002TBOD 6K-RAI02-02- |
|
Special characteristics | Washdown | - |
---|---|---|
Series | 6K | 6K |
Dimension | 12 x 37.9 x 21.6 mm | 12 x 34 x 21.6 mm |
Interface |
Analog, voltage 1…10 V linear rising/falling PNP NO/NC |
IO-Link Analog, voltage 1…10 V/3 mA PNP/NPN/Auto-Detect NO/NC |
Principle of operation | Photoelectric distance sensor BOD | Photoelectric distance sensor BOD |
Principle of optical operation | Triangulation | Triangulation |
Beam characteristic | Divergent | Divergent |
Light type | LED Red light | LED Red light |
Light spot size | Ø 5 mm at 50 mm | 8 x 8 mm at 80 mm |
Range | 20...80 mm | 20...80 mm |
Accuracy | ±0.5 % FS | - |
Repeat accuracy | 0.5 % FS | 0.4 mm |
Resolution | ≤ 120 µm | ≤ 0.12 mm |
Connection | Cable, 2.00 m, PVC | Cable, 2 m, PVC |
Housing material | ABS | ABS |
Operating voltage Ub | 13...30 VDC | 13...30 VDC |
Approval/Conformity |
CE cULus Ecolab WEEE |
CE UKCA cULus WEEE |