Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BLT0009

S-BLT

Typecode:

BLT 21M-001-P-S4

Loading...
Series
21M
Dimension
12 x 50 x 42.5 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Teach Contrast (switching point)
Principle of operation
Luminescence Sensor
Principle of optical operation
Diffuse sensor, Focused
Special optical feature
Coaxial Optics
Beam characteristic
Focused
Light type
Ultraviolet light
Light spot size
Ø 1.5 mm at 10 mm
Range
0...40 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Aluminum
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mounting bracket for photoelectric sensors

Clamp bracket without fixed stop

Universal mounting system

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-08
ECLASS 11.0
27-27-09-08
ECLASS 5.1.4
27-27-09-08
ECLASS 6.2
27-27-09-08
ECLASS 8.1
27-27-09-08
ECLASS 9.0
27-27-09-08
ECLASS 9.1
27-27-09-08
ETIM 4.0
EC001822
ETIM 5.0
EC001822
ETIM 6.0
EC001822
ETIM 7.0
EC001822
UNSPSC 11
39121528
UNSPSC 7.0901
39121528