Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BMF004F

S-BMF T

Typecode:

BMF 303K-PS-C-2A-SA95-S75-00,3

Loading...
Slot type
variable
Dimension
25.5 x 3 x 4.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 4-pin
Cable
PUR, 0.3 m
Application
miniaturized actuators
Mounting part
Mounting bracket BMF 303-HW*
Housing material
LCP
Switching output
PNP Normally open (NO)
Switching frequency
30000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Mounting brackets for magnetic field sensors

Mechanical Accessories

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Rangefinder / tool

Power supplies for the control cabinet

ECLASS 10.1
27-27-01-04
ECLASS 11.0
27-27-01-04
ECLASS 4.1
27-27-01-04
ECLASS 5.1.3
27-27-01-04
ECLASS 5.1.4
27-27-01-04
ECLASS 6.2
27-27-01-04
ECLASS 8.1
27-27-01-04
ECLASS 9.0
27-27-01-04
ECLASS 9.1
27-27-01-04
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC002544
UNSPSC 11
41111916
UNSPSC 7.0901
41111916