BIS00H8
LF read/write heads (70/455 kHz) with integrated processor unit
Typecode:
BIS C-60R-001-08P-PU-20
1,811.83 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Product Group
- LF (70/455 kHz)
- Dimension
- Ø 30 x 95 mm
- Installation
- metal-free (clear zone)
- Antenna type
- round
- Connection
- Cable (shielded), 11-pin, 20.00 m, PU
- Housing material
- Brass, nickel-plated
- Interface
- 8 Bit parallel
- Ambient temperature
- 0...50 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-28-04-01
- ECLASS 11.0
- 27-28-04-01
- ECLASS 4.1
- 27-28-04-01
- ECLASS 5.1.3
- 27-28-04-01
- ECLASS 5.1.4
- 27-28-04-01
- ECLASS 6.2
- 27-28-04-01
- ECLASS 8.1
- 27-28-04-01
- ECLASS 9.0
- 27-28-04-01
- ECLASS 9.1
- 27-28-04-01
- ETIM 6.0
- EC002998
- ETIM 7.0
- EC002998
- UNSPSC 11
- 43211710
- UNSPSC 7.0901
- 43211710