- Dimension
- 22 x 10 x 120 mm
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Through-beam sensor
- Special optical feature
- Light array
- Light type
- LED Infrared
- Active length AL 1
- 100 mm
- Range
- 10...500 mm
- Connection
- Cable with connector, M8x1-Female, 3-pin, 2 m, PUR
- Housing material
- Aluminum, anodized, black
- Material sensing surface
- PMMA
- Mounting part
- Screw M4 (3x)
- Smallest part typ.
- 1.50 mm
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC002549
- ETIM 5.0
- EC002549
- ETIM 6.0
- EC002549
- ETIM 7.0
- EC002549
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528