Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BCS011M

Soon no longer available

S-BCS S

Typecode:

BCS S04K501-PSCFNG-S04G-T51

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended alternative

BCS011F

BCS S04K501-PSCFNG-S04G-T50

Dimension
Ø 30 x 96 mm
Series
S04
Installation
non-flush
Connection
Connector, M12x1-Male, 4-pin
Switching output
PNP normally open (NO)
Switching frequency
5 Hz
Sensitivity
teachable depending on media
Function
Smart Level 100
Additional features
Electrically conductive media
Foam and residue compensation
Housing material
1.4404 stainless steel
Material sensing surface
PEEK
Ambient temperature
-10...85 °C
Operating voltage Ub
12...30 VDC
Approval/Conformity
CE
UKCA
WEEE
cULus
IP rating
IP68
Technical documentation

Mandatory accessories

Adapter

Rangefinder / tool

Single-Ended Cordsets

ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.