Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Career
Company
Download

BIS01CF

Available

UHF data carriers (860...960 MHz)

Typecode:

BIS U-104-A0/C0M-HT

Loading...
Product group
UHF (860...960 MHz)
Working frequency
866…868 MHz
Dimension
7.8 x 2.7 x 6.8 mm
Memory type
EEPROM
User data, read/write, switchable
32 (64) bits
EPC memory, writeable, switchable
128 (96) bits
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
on metal
Storage temperature temporary
-20...235 °C 1x700 h
Ambient temperature
-20...85 °C
Housing material
Ceramic
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.3
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-90
ECLASS 8.1
27-28-04-02
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.