Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BCM0004

S-BCM R

Typecode:

BCM R16E-004-CI01-01,5-S4

Loading...
Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Condition Monitoring Toolkit

Brackets for condition monitoring sensors

ECLASS 10.1
27-20-90-90
ECLASS 11.0
27-20-90-90
ECLASS 5.1.4
27-20-90-90
ECLASS 6.2
27-20-90-90
ECLASS 8.1
27-20-90-90
ECLASS 9.0
27-20-90-90
ECLASS 9.1
27-20-90-90
UNSPSC 11
39121552
UNSPSC 7.0901
39121552