Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI001W

Discontinued

IO-Link sensor/actuator hubs

Typecode:

BNI IOL-101-S01-K018

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BNI000P

BNI IOL-101-000-K018

Interface
IO-Link 1.0
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
4x M8x1-Female, 3-pin
Digital inputs
4x PNP, Type 2
Configurable inputs/outputs
no
Single-channel monitoring
yes
Current sum US, sensor
4 A
Housing material
PBT, GF
Dimension
30 x 24 x 85.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
2.5 ms
Process data IN
2 bytes
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Protective covers/ protective housing

Rangefinder / tool

Double-Ended Cordsets

Y-Splitters

Single-Ended Cordsets

ECLASS 10.1
27-24-26-02
ECLASS 11.0
27-24-26-02
ECLASS 4.1
27-25-01-01
ECLASS 5.1.3
27-24-26-02
ECLASS 5.1.4
27-24-26-02
ECLASS 6.2
27-24-26-02
ECLASS 8.1
27-24-26-02
ECLASS 9.0
27-24-26-04
ECLASS 9.1
27-24-26-02
ETIM 4.0
EC001599
ETIM 5.0
EC001599
ETIM 6.0
EC001599
ETIM 7.0
EC001599
UNSPSC 11
39121306
UNSPSC 7.0901
39121306