Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BNI00CZ

S-BNI SI

Typecode:

BNI IOL-803-102-R036

Loading...
Principle of operation
Indicator light
Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection
M12x1-Male, 4-pin
Segments, number max.
6
Predefined colors
Yellow
White
Green
Blue
Red
Orange
Configurable
Function indicator
Chaser
Level indicator
Stack light
Color circle mode
Setting
Function indicator
Additional function
Daisy chain (2x devices per IO-Link port)
Dimension
61.8 x 62.4 x 57.5 mm
Housing material
PC, Transparent
PPS
Mounting part
Screws M22
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
8.4 ms
Process data IN
2 bytes
Process data OUT
8 bytes
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Y-Splitters

Double-Ended Cordsets

Brackets for Human Machine Interfaces

Universal mounting system

ECLASS 10.1
27-11-03-50
ECLASS 11.0
27-11-03-50
ECLASS 4.1
27-37-12-00
ECLASS 5.1.3
27-37-12-20
ECLASS 5.1.4
27-37-12-20
ECLASS 6.2
27-37-12-20
ECLASS 8.1
27-37-12-20
ECLASS 9.0
27-11-03-50
ECLASS 9.1
27-11-03-50
ETIM 4.0
EC000232
ETIM 5.0
EC000232
ETIM 6.0
EC000232
ETIM 7.0
EC000232
UNSPSC 11
39100000
UNSPSC 7.0901
39100000