Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BKT0010

Soon no longer available

S-BKT C

Typecode:

BKT 6K-002-P-S75

Loading...

to be discontinued
You can find the suitable alternative product below

Recommended alternative

BOS02EM

BOS 6K-UI-LD10-S75

Series
6K
Dimension
12 x 41.5 x 21.6 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Same function as button
Principle of operation
Contrast sensor
Principle of optical operation
Diffuse sensor, Focused
Beam characteristic
Focused
Light type
Laser Red light
Light spot size
0.7 x 0.7 mm at 250 mm
Range
1...250 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
Technical documentation

Mounting bracket for photoelectric sensors

Universal mounting system

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-06
ECLASS 11.0
27-27-09-06
ECLASS 5.1.4
27-27-09-06
ECLASS 6.2
27-27-09-06
ECLASS 8.1
27-27-09-06
ECLASS 9.0
27-27-09-06
ECLASS 9.1
27-27-09-06
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
UNSPSC 11
39121528
UNSPSC 7.0901
39121528