Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BOS01YM

BOS Q08M-X-KS21-00,2-S49

Through-beam sensors

Series
Q08M
Dimension
8 x 44 x 8 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
Q08M
Dimension
8 x 44 x 8 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Light type
LED Red light
Range
0...2.2 m
Connection
Cable with connector, M8x1-Male, 3-pin, 0.20 m, PUR
Housing material
Zinc, Die casting, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue