Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BLG0005

S-BL G

Typecode:

BLG 1-030-210-070-PV01-SX

Loading...
Series
1-030
Dimension
22 x 350.1 x 43.2 mm
Active length AL 1
300 mm
Interface
Analog, voltage 0…10 V
PNP Normally open (NO)
Principle of operation
Light grid
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
Infrared
Smallest part typ.
7.0 at t 0.5 x Sn, R0 = 2.1 m
Range
0...2.1 m
Connection
Connector, M12x1-Male
Housing material
Aluminum, Anodized
Material sensing surface
PMMA
Operating voltage Ub
20...28 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Power supplies for the control cabinet

Single-Ended Cordsets

ECLASS 10.1
27-27-09-10
ECLASS 11.0
27-27-09-10
ECLASS 5.1.4
27-27-09-10
ECLASS 6.2
27-27-09-10
ECLASS 8.1
27-27-09-10
ECLASS 9.0
27-27-09-10
ECLASS 9.1
27-27-09-10
ETIM 4.0
EC002549
ETIM 5.0
EC002549
ETIM 6.0
EC002549
ETIM 7.0
EC002549
UNSPSC 11
39121528
UNSPSC 7.0901
39121528