Recommended accessories
- Series
- A
- Dimension
- 10 x 30 x 54 mm
- Fork opening
- 10 mm
- Interface
- PNP NO/NC
- Principle of operation
- Fork sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Light spot size
- Ø 1.2 mm Light exit
- Connection
- Connector, M8x1-Male, 3-pin
- Housing material
- Zinc, Die casting, Painted
- Material sensing surface
- Glass
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Trademark
- Global
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 6.2
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528