192.79 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
Delivery time on request (usually: 3-4 weeks)
- Series
- M03
- Dimension
- Ø 3 x 8 mm
- Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- Divergent
- Light type
- LED Infrared
- Light spot size
- Ø 30 mm
- Range
- 0...12 mm
- Connection
- Cable with connector, M8x1-Female, 1 m, PUR
- Housing material
- Stainless steel
- Material sensing surface
- Epoxy
- Mounting part
- M3 nut
- Smallest part typ.
- 0.1 mm
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528