- Series
- M6
- Dimension
- Ø 14 x 12 mm
- Interface
- for switching amplifier
- Principle of operation
- Optical sensor head
- Principle of optical operation
- Diffuse sensor, (energetic)
- Beam characteristic
- divergent, max. 3.5°
- Light type
- microSPOT-LED Red light
- Light spot size
- Ø 10 mm at 50 mm
- Range
- 0...60 mm
- Connection
- Cable with connector, M8x1-Female, 1 m, PUR
- Housing material
- Brass, nickel-plated
- Material sensing surface
- PMMA
- Mounting part
- Nut M6x0.5
- Smallest part typ.
- 0.2 mm
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-05
- ECLASS 11.0
- 27-27-09-05
- ECLASS 5.1.4
- 27-27-09-05
- ECLASS 6.2
- 27-27-09-05
- ECLASS 8.1
- 27-27-09-05
- ECLASS 9.0
- 27-27-09-05
- ECLASS 9.1
- 27-27-09-05
- ETIM 4.0
- EC001821
- ETIM 5.0
- EC001821
- ETIM 6.0
- EC001821
- ETIM 7.0
- EC001821
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528