Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOH000Z

S-BOH T

Typecode:

BOH TK-G03-004-01-S49F

Loading...
Series
G03
Dimension
Ø 3 x 5.6 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Beam characteristic
divergent, max. 3.5°
Light type
microSPOT-LED Red light
Light spot size
Ø 10 mm at 100 mm
Range
0...500 mm
Connection
Cable with connector, M8x1-Female, 1 m, PUR
Housing material
1.4301 stainless steel, -
Material sensing surface
Epoxy
Mounting part
Diameter 2.0 mm
Diameter 3.0 mm
Smallest part typ.
0.2 mm
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • Disposal

Mandatory accessories

Amplifiers for sensor heads

Double-Ended Cordsets

ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528