- Series
- 67M
- Dimension
- 32 x 64 x 82 mm
- Interface
-
Analog, voltage 1…5.5 V
PNP/NPN NO/NC - Input function
- Same function as SET button
- Principle of operation
- Contrast sensor
- Principle of optical operation
- Diffuse sensor, Focused
- Beam characteristic
- Focused
- Light type
- Blue light/Green light/Red light
- Light spot size
- 5 x 1.5 mm at 9 mm
- Range
- 6...12 mm
- Connection
- Connector, M12x1-Male
- Housing material
- Aluminum, Die casting, Painted
- Material sensing surface
- Glass
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
Technical documentation
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-27-09-06
- ECLASS 11.0
- 27-27-09-06
- ECLASS 5.1.4
- 27-27-09-06
- ECLASS 6.2
- 27-27-09-06
- ECLASS 8.1
- 27-27-09-06
- ECLASS 9.0
- 27-27-09-06
- ECLASS 9.1
- 27-27-09-06
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528