Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support

BFO0003

BFO D22-XA-DB-EAK-20-01

Plastic and glass fibers for fiber-based devices

Version
M6, standard
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
1 m
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Version
M6, standard
Use
for fiber optic base units BFB
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
1 m
Material jacket
PE
Range
140 mm
Ambient temperature
-40...60 °C
Material
Brass nickel-plated
Active surface, fibers
Ø 1.0 mm (2x)
Active surface, fiber arrangement
Adjacent to one another
IP rating
IP65
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue