BVS0005
BVS-E Standard vision sensor
Typecode:
BVS OI-3-003-E
to be discontinued
You can find the suitable alternative product below
Recommended alternative
BVS01ZC
BVS VS-M1280BF1-L3-000
- Sensor type Vision
- CMOS image sensor black-white
- Image resolution
- 0.3 MP (640 x 480 pixels)
- Frame rate
- 3…15 Hz
- Range
- 50...1000 mm
- Field of view
- 16 x 12 mm ... 320 x 240 mm
- Focal length
- 12.0 mm
- Light type
- LED Red light
- Housing material
-
Aluminum, Die casting, Painted
ABS - Dimension
- 51.5 x 70 x 40 mm
- Switching output
- 3x PNP Normally open (NO)
- Interface
- Ethernet 10/100 Base T
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Male, 4-pin, D-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP54
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-03
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718