BAE00ET
Heartbeat® power supply units
Typecode:
BAE PS-XA-1W-24-080-604
573.44 CAD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
6 Pc.
- Dimension
- 116 x 70 x 150 mm
- Version
- IP67
- Mounting part
- Flange mounting
- Housing material
- Aluminum
- Connection (supply voltage IN)
- 7/8"-Male
- Connection (supply voltage OUT)
- 7/8"-Female
- Input voltage
- 100…240 VAC, Single phase
- Rated output voltage DC
- 24 V
- Rated output current
- 8 A
- Output capacity max.
- 192 W
- Output current max.
- 12 A for max. 4s
- IP rating
- IP67, with connector
- Approval/Conformity
-
CE
cURus
WEEE - Ambient temperature
- -25...70 °C
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-07-02
- ECLASS 5.1.3
- 27-04-90-03
- ECLASS 5.1.4
- 27-04-90-02
- ECLASS 6.2
- 27-04-90-02
- ECLASS 8.1
- 27-04-90-02
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002540
- ETIM 5.0
- EC002540
- ETIM 6.0
- EC002540
- ETIM 7.0
- EC002540
- UNSPSC 11
- 39121004
- UNSPSC 7.0901
- 39121004