- Connection
- M12x1-Female, straight, 12-pin, A-coded
- Number of connectable contacts
- 12
- Connection cross-section
- 0.14...0.25 mm²
- Type of wire mounting
- Solder connections
- Cable diameter D
- 6...8 mm
- Operating voltage Ub
- 30 VDC / 30 VAC
- Rated current (40 °C)
- 1.0 A
- IP rating
- IP67
- Ambient temperature
- -40...85 °C
- Approval/Conformity
-
cURus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-44-01-02
- ECLASS 11.0
- 27-44-01-02
- ECLASS 4.1
- 27-26-07-01
- ECLASS 5.1.3
- 27-26-07-01
- ECLASS 5.1.4
- 27-26-07-02
- ECLASS 6.2
- 27-26-07-02
- ECLASS 8.1
- 27-44-01-02
- ECLASS 9.0
- 27-44-01-02
- ECLASS 9.1
- 27-44-01-02
- ETIM 4.0
- EC002062
- ETIM 5.0
- EC002062
- ETIM 6.0
- EC002062
- ETIM 7.0
- EC002062
- UNSPSC 11
- 39121421
- UNSPSC 7.0901
- 39121421