BES0576
Inductive safety sensors
Typecode:
BES M18MN-PFC50B-S04G-D11
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
- Performance Level
- d
- Safety category (EN ISO 13849-1)
- 2
- SIL (IEC 61508)
- 2
- SIL CL (EN 62061)
- 2
- Response time max.
- 1 ms
- Approval/Conformity
-
CE
cULus
TÜV
EAC
WEEE - Approach direction
- any to sensing surface
- Assured operating distance Sao
- 5 mm
- Assured switch off distance Sar
- 7 mm
- Connection
- M12x1-Male, 4-pin, A-coded
- Switching output
- PNP Normally closed (NC);PNP OSSD
- Installation
- for flush mounting
- Dimension
- Ø 18 x 70.5 mm
- Ambient temperature
- -25...70 °C, for service life ≤ 10 years 10…40 °C, for service life ≤ 20 years
- IP rating
- IP67
- Housing material
- Brass, White bronze
-
Datasheet
-
End of Life Announcement
-
Disposal
- ECLASS 10.1
- 27-27-24-01
- ECLASS 11.0
- 27-27-24-01
- ECLASS 5.1.4
- 27-27-24-01
- ECLASS 6.2
- 27-27-24-01
- ECLASS 8.1
- 27-27-24-01
- ECLASS 9.0
- 27-27-24-01
- ECLASS 9.1
- 27-27-24-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121501
- UNSPSC 7.0901
- 39121501