Product description
Stationary ID Sensors from Balluff read barcodes, 2D codes and DMC codes precisely and reliably. They are permanently installed in the plant and, thanks to simple operation, ensure that codes are detected particularly quickly during ongoing production. Their standardized automation and IT interfaces ensure that the information read out is passed on to the PLC or IT systems. In addition, some variants have an IO-Link interface and offer you additional condition monitoring information, e.g. on vibrations or code quality. All in all, they are a unique multi-talent within optical identification.
- Application
- Code Identification
- Barcodes
-
UPC-A
UPC-A Add-on
UPC-E
UPC-E Add-on
EAN-13
EAN-13 Add-on
EAN-8
EAN-8 Add on
JAN-8
JAN-13
Codabar/NW-7
Code 11,
Code 39
Code 93
Code 128
GS1 DataBar
GS1 DataBar Limited
GS1 DataBar Expanded
Composite GS1 DataBar
Composite GS1-128
Composite EAN
Composite UPC
IATA
Industrial 2of5,
Interleaved 2of5
Matrix 2of5
MSI/Plessey
S-Code
Telepen
Tri-Optic
UK/Plessey
Chinese Post
Korean Postal Authority code - 2D codes
-
Aztec Code
China Sensible Code
Codablock F
Data Matrix ECC 200
MaxiCode (Modes 2 to 5)
MicroPDF417
Micro QR Code
Passport MRZ (OCR-B)
PDF 417
QR code - Image resolution
- 0.4 MP (752 x 480 pixels)
- Range
- 50...300 mm
- Light emitter illumination
- LED red
- Interface
- USB
- Housing material
- ABS, black, -
- Dimension
- 41.1 x 24 x 33 mm
- IP rating
- IP65
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-28-01-03
- ECLASS 11.0
- 27-28-01-03
- ECLASS 4.1
- 27-28-01-03
- ECLASS 5.1.3
- 27-28-01-03
- ECLASS 5.1.4
- 27-28-01-03
- ECLASS 6.2
- 27-28-01-03
- ECLASS 8.1
- 27-28-01-03
- ECLASS 9.0
- 27-28-01-03
- ECLASS 9.1
- 27-28-01-03
- ETIM 4.0
- EC002550
- ETIM 5.0
- EC002550
- ETIM 6.0
- EC002550
- ETIM 7.0
- EC002550
- UNSPSC 11
- 43211701
- UNSPSC 7.0901
- 43211701