Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Canceled

BVS002M

BVS CA-M2464Z00-31-000

Industrial Cameras

Version
Industrial camera
Interface
Gigabit Ethernet, POE
Lens mount
C-Mount
Dimension
40 x 40 x 68.7 mm
Sensor type Vision
CMOS 2/3" monochrome global shutter
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Version
Industrial camera
Interface
Gigabit Ethernet, POE
Lens mount
C-Mount
Dimension
40 x 40 x 68.7 mm
Sensor type Vision
CMOS 2/3" monochrome global shutter
Sensor chip
Sony IMX264
Image resolution
5.1 MP (2464 x 2056 pixels)
Housing material
Aluminum, Powder coated
Image formats
Mono8
Mono10
Mono12
Mono14
Mono16
Mono12Packed
Mono12p
Operating voltage Ub
11...25 VDC
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
FCC
WEEE
IP rating
IP40
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-03
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue