Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BSP00YE

S-BSP D

Typecode:

BSP B250-EV009-P00S2B-S4-003

Loading...
Measuring range
0...250 bar
Accuracy
±0.5 % FSO BFSL
Overload pressure
400 bar
Burst pressure
750 bar
Operating voltage Ub
18...30 VDC
Interface
IO-Link 1.1
Analog output
Analog, voltage/Analog, current selectable 4…20 mA/0…10 V
Switching output
2x PNP/NPN NO/NC switchable
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Process connection material
1.4301 stainless steel
Gasket, material
Fluoroelastomer
Housing material
1.4301 stainless steel
PE, High-density polyethylene
Media temperature
-40...125 °C
Ambient temperature
-40...85 °C
IP rating
IP67, when threaded in
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Double-Ended Cordsets

Universal brackets

Mechanical Accessories

Adapter

Heartbeat® power supplies with IO-Link interface

Single-Ended Cordsets

ECLASS 10.1
27-20-13-02
ECLASS 11.0
27-20-13-02
ECLASS 4.1
27-20-06-16
ECLASS 5.1.3
27-20-13-02
ECLASS 5.1.4
27-20-13-02
ECLASS 6.2
27-20-13-02
ECLASS 8.1
27-20-13-02
ECLASS 9.0
27-20-13-02
ECLASS 9.1
27-20-13-02
ETIM 4.0
EC000243
ETIM 5.0
EC000243
ETIM 6.0
EC000243
ETIM 7.0
EC000243
UNSPSC 11
41112410
UNSPSC 7.0901
41112410