BIC0087
Inductive couplers for IO-Link signal transmission
Typecode:
BIC 2B1-IT1A0-M30EI21-SM4A5A
- Function
- IO-Link
- Signal type
- bi-directional
- Transmission distance
- 0...5 mm
- Component
- Remote
- Connection
- Connector, M12x1-Female, 5-pin
- Output voltage
- 24 VDC
- Rated output current
- 1.5 A
- Output current max.
- 2.2 A
- Housing material
- Stainless steel, -
- Dimension
- Ø 30 x 85 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- Transfer rate
-
COM2 (38.4 kBaud)
COM3 (230.4 kBaud) - Additive cycle time
- 0 ms
- Process data IN
- 0…32 bytes
- Process data OUT
- 0…32 bytes
- SIO mode
- no
- Secondary features for condition monitoring
-
Vibration monitoring
Internal temperature monitoring - Secondary features
-
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-04-07-01
- ECLASS 11.0
- 27-04-07-01
- ECLASS 4.1
- 27-04-90-90
- ECLASS 5.1.3
- 27-04-90-90
- ECLASS 5.1.4
- 27-04-90-90
- ECLASS 6.2
- 27-04-90-90
- ECLASS 8.1
- 27-04-90-90
- ECLASS 9.0
- 27-04-07-01
- ECLASS 9.1
- 27-04-07-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 39121019
- UNSPSC 7.0901
- 39121019