- Dimension
- Ø 18 x 66 mm
- Style Housing
- M18x1
- Installation
- non-flush
- Range
- 8 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 800 Hz
- Housing material
- Brass, Nickel-free coated
- Material sensing surface
- PBT
- Connection
- Connector, M12x1-Male, 3-pin
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...85 °C
- Magnetic field immune
- magnetic field immune (AC/DC)
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - Additional features
-
Factor 1
Extended temperature range
Weld-immune (magnetic field 100kA/m)
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926