Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BIP002J

S-BIP A

Typecode:

BIP AD2-T017-01-EP00,3-S49

Loading...
Dimension
35 x 35 x 31 mm
Style Housing
block style
Connection
Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR
Cable shield
no
Housing material
PA
Measuring range
0...17 mm
Analog output
Analog, voltage 0...10 V
Repeat accuracy
±50 µm
Non-linearity max.
±250 µm
Operating voltage Ub
15...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
cURus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Mechanical Accessories

Rangefinder / tool

ECLASS 10.1
27-27-07-02
ECLASS 11.0
27-27-07-02
ECLASS 4.1
27-27-07-02
ECLASS 5.1.3
27-27-07-02
ECLASS 5.1.4
27-27-07-02
ECLASS 6.2
27-27-07-02
ECLASS 8.1
27-27-07-02
ECLASS 9.0
27-27-07-02
ECLASS 9.1
27-27-07-02
ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926