BAW000M
Inductive distance sensors
Typecode:
BAW M08EF-UAC15B-S49G
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended alternative
BAW000T
BAW M08EI-UAD15B-BP03
- Dimension
- Ø 8 x 45 mm
- Style Housing
- M8x1
- Installation
- for flush mounting
- Range
- 0.5...1.5 mm
- Analog output
- Analog, voltage 0...10 V
- Output characteristic
- falling on approach
- Limit frequency –3 dB
- 1000 Hz
- Repeat accuracy
- ±8 µm
- Non-linearity max.
- ±30 µm
- Housing material
- Stainless steel
- Material sensing surface
- PBT
- Connection
- Connector, M8x1-Male, 3-pin
- Operating voltage Ub
- 15...30 VDC
- Ambient temperature
- -10...70 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
EAC
WEEE
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-08-02
- ECLASS 11.0
- 27-27-08-02
- ECLASS 4.1
- 27-27-08-02
- ECLASS 5.1.3
- 27-27-08-02
- ECLASS 5.1.4
- 27-27-08-02
- ECLASS 6.2
- 27-27-08-02
- ECLASS 8.1
- 27-27-08-02
- ECLASS 9.0
- 27-27-08-02
- ECLASS 9.1
- 27-27-08-02
- ETIM 4.0
- EC001818
- ETIM 5.0
- EC001818
- ETIM 6.0
- EC001818
- ETIM 7.0
- EC001818
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926