Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BCC0LT6

Soon no longer available

Y-splitters

Typecode:

BCC M418-M314-M314-U3110-003/003

Loading...

to be discontinued

Connection 1
M12x1-Male, straight, 8-pin, A-coded
Connection 2
M8x1-Female, straight, 4-pin, A-coded
Connection 3
M8x1-Female, straight, 4-pin, A-coded
Operating voltage Ub
30 VDC / 30 VAC
Cable
PVC
Rated current (40 °C)
2.0 A
IP rating
IP67/IP67/IP67
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-44-01-06
ECLASS 11.0
27-44-01-06
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-21
ECLASS 8.1
27-44-01-06
ECLASS 9.0
27-44-01-06
ECLASS 9.1
27-44-01-06
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604