BHS003M

Discontinued

Pressure-rated inductive sensors

Typecode:

BES 516-300-S295/1.250"-S4

Loading...

Discontinued
You can find the suitable alternative product below

Recommended alternative

BES05Z2

BES 516-300-S358/1.250"-S4

Dimension
51 x 31.75 mm
Switching output
PNP
Switching frequency
10 Hz
Housing material
Stainless steel
Connection
M12x1, 4-pin
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation

Adapter

Single-Ended Cordsets

Double-Ended Cordsets

Cover caps