BES03MZ

Available

S-BES M MF

Typecode:

BES M30ML-PSC20E-S04G-W01

Loading...
Dimension
Ø 30 x 65 mm
Style Housing
M30x1.5
Installation
non-flush
Range
20 mm
Switching output
PNP Normally open (NO)
Switching frequency
1000 Hz
Housing material
Brass, PTFE coated
Material sensing surface
ceramic coated
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
Magnetic field immune
yes
IP rating
IP67
Approval/Conformity
cULus
CE
WEEE
Additional features
Factor 1
Weld immune
Technical documentation
  • Datasheet

  • Disposal

Heartbeat® power supplies with IO-Link interface

Double-Ended Cordsets

Protective tubes for cables