- Dimension
- 32 x 20 x 8 mm
- Style Housing
- 32x20x8
- Installation
- for flush mounting
- Range
- 5 mm
- Switching output
- PNP Normally open (NO)
- Switching frequency
- 100 Hz
- Housing material
- Zinc, Die casting
- Material sensing surface
- PA 12
- Connection
- Cable with connector, M8x1-Male, 3-pin, 0.20 m, TPU
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -25...70 °C
- Magnetic field immune
- magnetic field immune (AC/DC)
- IP rating
- IP67
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-01-01
- ECLASS 11.0
- 27-27-01-01
- ECLASS 4.1
- 27-27-01-01
- ECLASS 5.1.3
- 27-27-01-01
- ECLASS 5.1.4
- 27-27-01-01
- ECLASS 6.2
- 27-27-01-01
- ECLASS 8.1
- 27-27-01-01
- ECLASS 9.0
- 27-27-01-01
- ECLASS 9.1
- 27-27-01-01
- ETIM 4.0
- EC002714
- ETIM 5.0
- EC002714
- ETIM 6.0
- EC002714
- ETIM 7.0
- EC002714
- UNSPSC 11
- 41111926
- UNSPSC 7.0901
- 41111926