BES0306

S-BES Q40 S

Typecode:

BES Q40KFU-PSC20B-S04G-012

Loading...
Dimension
40 x 40 x 66 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
PNP Normally open (NO)
Switching frequency
100 Hz
Housing material
PA
Material sensing surface
PA
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...36 VDC
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
Protective covers/ protective housing