Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BCS00W7

S-BCS G

Typecode:

BCS G20L4Q-PAC10C-EV03-D03

Loading...
Dimension
Ø 20 x 81 mm
Series
G20
Installation
for flush mounting
Connection
Cable, 3.00 m, PVC
Switching output
PNP NO/NC
Switching frequency
100 Hz
Range
1.5...10 mm
Sensitivity
Switching distance adjustable
Housing material
1.4301 stainless steel
Material sensing surface
LCP
Ambient temperature
-25...70 °C
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
WEEE
IP rating
IP65
Technical documentation
  • Datasheet

  • Disposal

No recommended accessories available.
ECLASS 10.1
27-27-01-02
ECLASS 11.0
27-27-01-02
ECLASS 4.1
27-27-08-05
ECLASS 5.1.3
27-27-08-05
ECLASS 5.1.4
27-27-01-02
ECLASS 6.2
27-27-01-02
ECLASS 8.1
27-27-01-02
ECLASS 9.0
27-27-01-02
ECLASS 9.1
27-27-01-02
ETIM 4.0
EC002715
ETIM 5.0
EC002715
ETIM 6.0
EC002715
ETIM 7.0
EC002715
UNSPSC 11
41111926
UNSPSC 7.0901
41111926