Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

BOS01Z8

BOS 21M-PA-RH22-S4

Diffuse sensors

Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 200 mm
Light type
LED Red light
Light spot size
6 x 6 mm at 200 mm
Range
1...400 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Aluminum
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC002719
ETIM 5.0
EC002719
ETIM 6.0
EC002719
ETIM 7.0
EC002719
ETIM 8.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue