Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BOS01ZZ

S-BOS 21M D

Typecode:

BOS 21M-PSV-RH22-S4

Loading...
Series
21M
Dimension
15 x 51 x 42.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 200 mm
Light type
LED Red light
Light spot size
6 x 6 mm at 200 mm
Range
1...400 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Aluminum
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Heartbeat® power supplies with IO-Link interface

Mounting bracket for photoelectric sensors

Clamp bracket without fixed stop

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC002719
ETIM 5.0
EC002719
ETIM 6.0
EC002719
ETIM 7.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528