Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company

BOS022F

BOS R01E-NS-KE20-02

Through-beam sensors

Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Special characteristics
Washdown
Series
R01E
Dimension
20 x 32 x 9 mm
Interface
NPN Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Light type
LED Red light
Range
0...2.2 m
Connection
Cable, 2.00 m, PUR
Housing material
1.4404 stainless steel
Material sensing surface
PA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
Ecolab
WEEE
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue