Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BOS01K4

S-BOS 64K T

Typecode:

BOS 64K-AA-IE10-TG

Loading...
Series
64K
Dimension
25 x 69.7 x 100.4 mm
Interface
Relay NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Infrared
Range
0...50 m
Connection
Screw terminal
Housing material
PBT, GF30
Material sensing surface
PC
Operating voltage Ub
24...60 VDC/24...240 VAC
Approval/Conformity
CE
UKCA
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Heartbeat® power supplies with IO-Link interface

Through-beam sensors

Mounting bracket for photoelectric sensors

ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528