265.98 USD
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Availability
Loading...
2 Pc.
- Series
- A
- Dimension
- 10 x 120 x 93 mm
- Fork opening
- 100 mm
- Interface
- PNP NO/NC
- Principle of operation
- Fork sensor
- Principle of optical operation
- Through-beam sensor
- Beam characteristic
- Divergent
- Light type
- LED Red light
- Light spot size
- Ø 1.2 mm Light exit
- Connection
- Connector, M8x1-Male, 3-pin
- Housing material
- Aluminum, Anodized
- Material sensing surface
- Glass
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-27-09-09
- ECLASS 11.0
- 27-27-09-09
- ECLASS 5.1.4
- 27-27-09-09
- ECLASS 6.2
- 27-27-09-09
- ECLASS 8.1
- 27-27-09-09
- ECLASS 9.0
- 27-27-09-09
- ECLASS 9.1
- 27-27-09-09
- ETIM 4.0
- EC002720
- ETIM 5.0
- EC002720
- ETIM 6.0
- EC002720
- ETIM 7.0
- EC002720
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528