Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BGL000K

S-BGL S

Typecode:

BGL 180A-002-S49

Loading...
Series
A
Dimension
10 x 200 x 153 mm
Fork opening
180 mm
Interface
NPN NO/NC
Principle of operation
Fork sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED Red light
Light spot size
Ø 2.5 mm Light exit
Connection
Connector, M8x1-Male, 3-pin
Housing material
Zinc, Die casting, Painted
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Trademark
Global
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Universal mounting system

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-09-09
ECLASS 11.0
27-27-09-09
ECLASS 5.1.4
27-27-09-09
ECLASS 6.2
27-27-09-09
ECLASS 8.1
27-27-09-09
ECLASS 9.0
27-27-09-09
ECLASS 9.1
27-27-09-09
ETIM 4.0
EC002720
ETIM 5.0
EC002720
ETIM 6.0
EC002720
ETIM 7.0
EC002720
UNSPSC 11
39121528
UNSPSC 7.0901
39121528