Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Resources
Company
Download

BLA0003

Discontinued

Light bands

Typecode:

BLA 50A-002-S4

3,761.98 USD

List price

For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.

Availability

Loading...

Estimated Delivery date: 3-4 weeks

Discontinued
You can find the suitable alternative product below

Recommended alternative

BLA000C

BLA 50D-002-S4

Series
A
Dimension
100 x 27 x 93 mm
Interface
IO-Link 1.1
Principle of operation
Light array
Special optical feature
CCD technology
Beam characteristic
Collimated light strip, width 54 mm
Light type
Laser Red light
Range
0...2 m
Connection 1
M12x1-Male, 4-pin
Connection 2
M12x1-Female, 4-pin
Connection 3
M12x1-Male, 4-pin
Housing material
Aluminum, Anodized
Operating voltage Ub
18...30 VDC
Approval/Conformity
CE
UKCA
WEEE
Technical documentation
  • Datasheet

  • End of Life Announcement

  • Disposal

Mounting bracket for photoelectric sensors

Single-Ended Cordsets

Double-Ended Cordsets

ECLASS 10.1
27-27-08-01
ECLASS 11.0
27-27-08-01
ECLASS 5.1.4
27-27-08-01
ECLASS 6.2
27-27-08-01
ECLASS 8.1
27-27-08-01
ECLASS 9.0
27-27-08-01
ECLASS 9.1
27-27-08-01
ETIM 7.0
EC001832
UNSPSC 11
39121528
UNSPSC 7.0901
39121528