BAE00NC
Micromote - Amplifier for optical sensor heads
Typecode:
BAE SA-OH-029-YP-S75G
This product is currently unavailble in our webshop. Please contact us.
Contact request
Discontinued
You can find the suitable alternative product below
Recommended alternative
BAE0125
BAE SA-OH-063-NP-S75G
- Series
- SA-OH
- Dimension
- 15 x 36 x 61 mm
- Interface
- PNP/NPN NO/NC
- Display
-
Output function- LED YE
Stability - LED GN - Setting
-
Sensitivity (Sn)
Light-on/dark-on
Time function on/off
Resolution normal/high
On-/off-delay - Adjuster
- Slide switch 3 pos. (1x)
- Connection
- Connector, M8x1-Male, 4-pin
- Housing material
-
ABS
PC - Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
UKCA
WEEE
-
Datasheet
-
End of Life Announcement
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-92
- ECLASS 11.0
- 27-27-09-92
- ECLASS 5.1.4
- 27-27-09-90
- ECLASS 6.2
- 27-27-09-90
- ECLASS 8.1
- 27-27-09-90
- ECLASS 9.0
- 27-27-09-92
- ECLASS 9.1
- 27-27-09-92
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528